Machineable Liner

Rexlon Machinable Aerospace Liner

Machinable Liner

Machinable Liner

Rexnord Aerospace offers two cutting-edge surface treatments, Rexlon 2000 LF and Rexlon 2000 Type III, both part of the Rexlon 2000 Self-Lubrication Liner Material series

These treatments are meticulously designed to fortify surface areas like bearings and other load-bearing moving components against corrosion, fretting, and galling. By applying these treatments, you can significantly enhance the performance and longevity of your aerospace components, ensuring they withstand even the toughest conditions.

Product Solutions

Rexlon 2000® Type III

Rexlon 2000® Type III

Rexlon 2000® Type III offers versatile surface protection that can be applied to most metallic and some non-metallic surfaces, accommodating various shapes through spraying or molding. This creates an exceptional bearing surface, even for complex profiles. After application, it can be machined and honed for ultimate customization, ensuring a perfect fit between the pin and wear surface.

Rexlon 2000 LF

Rexlon 2000 LF

Rexlon 2000 LF is designed for surfaces that demand low friction and minimal wear. It delivers outstanding wear resistance at low temperatures, making it perfect for components like track rollers, hinge pins, cruciforms, and other load-bearing moving parts that require reduced friction and enhanced durability.