Feedback Devices

Feedback Device Solutions Tailored to Specific Aerospace Needs

Feedback Devices

magnetics-resolvers-product-grp-banner

At Regal Rexnord Aerospace Solutions, we offer an assortment of feedback devices through the Delevan and Portescap brands, each tailored to your specific aerospace needs and designed for superior reliability and performance.

Our Delevan housed and frameless resolvers are built to endure the harshest environments, prioritizing durability and performance to minimize failures and extend lifespan.

Portescap encoders ensure accurate speed and positioning feedback, designed to operate in harsh environments. These encoders are available in optical, magnetic, and magnetoresistive types, with various resolution line and channel options.

Product Solutions

magnetics

EMI/RFI Suppressors

EMI/RFI Suppressors are designed to provide robust protection against electromagnetic interference (EMI) and radio frequency interference (RFI) across a broad spectrum of applications. These range from low-frequency power applications to the microwave range used in communications systems. Our EMI/RFI Suppressors and Common Mode Chokes are essential for preventing disruptions in electrical circuit performance, ensuring that systems operate smoothly and efficiently.

frameless_resolvers

Frameless Resolvers

Delevan's Frameless Resolvers are meticulously designed to generate speed and position data, making them well-suited for aerospace & defense applications and commutating brushless servomotors.

housed_resolvers

Housed Resolvers

Delevan's Housed Brushless Resolvers are expertly crafted to pair seamlessly with servomotors and actuators. They utilize a rotary transformer to transmit the reference signal to the rotor, thereby eliminating components that could otherwise limit the resolver's lifespan and generate unwanted noise.

RF Power Inductors

RF & Power Inductors

RF Inductors are engineered to deliver exceptional performance in high-frequency analog circuits and signal processing applications. They are ideally suited for technologies such as RFID, test equipment, GPS devices, radar systems, Wi-Fi, and satellite radios. These inductors boast low resistance and minimal losses, ensuring high stability across a wide frequency range.

Transformers

Transformers

Delevan's transformers operate from 50Hz to 1MHz, offering a wide range of solutions including Switching Power Supply (flyback, forward, push-pull), Custom Multi-Phase, VDE PC Mount & Quick Connect, Linear Power, Audio, Balun/RF, and High Voltage (up to 2000V) options.